Manufacturer part number: FG15-A01.150.36
Brand: ROHDE
Price: 331.38 €
Delivery time: Same day
Pitch P: 150 mm
Screw-on distance A: 150 mm
Type: A
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FG15-A01.150.36
Part Number
|
---|
FG15-A01.150.36 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Type | |
---|---|---|---|---|---|---|---|---|
331.38 € | 1 | Available |
Same day
Stock | 10 | 150 | 150 | A |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | EN 1.4301 Equiv. | Height H(mm) | 75 | Main Body, Surface Treatment | Mirror Surface |
Mounting Method | Tapped | Handle Thickness D(mm) | 35 | Handle Cross Sectional Shape | Round Shape |
Fastening M | M8 | Material | 1.4305 (303) | Surface treatment | Blasted, electropolished |
This page is Function Handle (FG15-), part number FG15-A01.150.36.
You can find the detail information about specifications and dimensions on part number FG15-A01.150.36.
Part Number |
---|
FG15-B01.180.36 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Type |
---|---|---|---|---|---|---|---|---|
331.38 € | 2 | Available | 4 Days | 10 | 180 | 180 | B |