Aluminium Handle (MV-22) (Part Numbers - CAD Download)

Aluminium Handle (MV-22)
  • Volume Discount
Aluminium profile, surface ground and anodized with a matt finish in natural or black colour or glass ball blasted and anodized in natural or black colour, satin finished.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MV-22.140.01
MV-22.140.04
MV-22.160.01
MV-22.160.04
MV-22.180.01
MV-22.180.04
MV-22.200.01
MV-22.200.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Handle color

28.84 €

1 Available 17 Days 10140140Silver

29.66 €

1 Available 17 Days 10140140Black

30.46 €

1 Available 17 Days 10160160Silver

31.26 €

1 Available 17 Days 10160160Black

32.26 €

1 Available 17 Days 10180180Silver

33.12 €

1 Available 17 Days 10180180Black

33.96 €

1 Available 17 Days 10200200Silver

34.80 €

1 Available 17 Days 10200200Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 55 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 22
Handle Cross Sectional Shape Others Fastening M M6 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support