Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RE-35.300.EG |
RE-35.300.ES |
RE-35.350.EG |
RE-35.350.ES |
RE-35.400.ES |
RE-35.450.EG |
RE-35.450.ES |
RE-35.500.EG |
RE-35.500.ES |
RE-35.600.EG |
RE-35.600.ES |
RE-35.800.ES |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Mounting Method | Screw-on distance A (mm) | Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
104.93 € | 8 | Available | 6 Days | 10 | 300 | Tapped | 300 | 350 | |
117.40 € | 2 | Available | 6 Days | 10 | 300 | Round Hole | 300 | 350 | |
129.30 € | 2 | Available | 6 Days | 10 | 350 | Tapped | 350 | 400 | |
125.32 € | 2 | Available | 6 Days | 10 | 350 | Round Hole | 350 | 400 | |
133.02 € | 2 | Available | 6 Days | 10 | 400 | Round Hole | 400 | 450 | |
144.64 € 76.66 € | 1 | Available |
Same day
Stock | 10 | 450 | Tapped | 450 | 500 | |
140.58 € | 2 | Available | 6 Days | 10 | 450 | Round Hole | 450 | 500 | |
152.04 € | 2 | Available | 6 Days | 10 | 500 | Tapped | 500 | 550 | |
148.14 € | 2 | Available | 6 Days | 10 | 500 | Round Hole | 500 | 550 | |
167.12 € | 2 | Available | 11 Days | 10 | 600 | Tapped | 600 | 650 | |
163.20 € | 2 | Available | 11 Days | 10 | 600 | Round Hole | 600 | 650 | |
194.42 € | 2 | Available | 11 Days | 10 | 800 | Round Hole | 800 | 850 |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Stainless Steel | Height H(mm) | 90 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Shot Blasting | Handle Thickness D(mm) | 35 | Handle Cross Sectional Shape | Round Shape |
Fastening M | M10 | Material | 1.4301 (304), PA6 | Surface treatment | Brushed |
Configure
Stock
Basic Attributes
Pitch P(mm)
Mounting Method
Screw-on distance A(mm)
Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes