Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RP-20.180.63 |
RP-20.250.62 |
RP-20.400.63 |
RP-20.500.63 |
RP-20.600.63 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Main Body, Surface Treatment | Screw-on distance A (mm) | Length L (mm) | Surface treatment | Handle color | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
21.32 € | 1 | Available |
Same day
Stock | 10 | 180 | Mat Silver | 180 | 204 | Plastic coating | Shank and ledge black | B | |
19.66 € | 1 | Available |
Same day
Stock | 10 | 250 | Powder Coating | 250 | 274 | Anodized | Shank black ledge silver | A | |
27.78 € 10.28 € | 1 | Available |
Same day
Stock | 10 | 400 | Mat Silver | 400 | 424 | Plastic coating | Shank and ledge black | B | |
30.70 € 16.27 € | 1 | Available |
Same day
Stock | 10 | 500 | Mat Silver | 500 | 524 | Plastic coating | Shank and ledge black | B | |
33.58 € 17.80 € | 1 | Available |
Same day
Stock | 10 | 600 | Mat Silver | 600 | 624 | Plastic coating | Shank and ledge black | B |
Loading...
Main Body Type | Surface Mount | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 55 | Applied Load(N) | 500 |
Mounting Method | Round Hole | Handle Thickness D(mm) | 20 | Handle Cross Sectional Shape | Round Shape |
Fastening M | M8 | Material | AlMgSi 0.5, PA6 |
Configure
Stock
Basic Attributes
Pitch P(mm)
Main Body, Surface Treatment
Screw-on distance A(mm)
Length L(mm)
Surface treatment
Handle color
Version
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes