Tube Handle (RS-20) (RS-20.180.63)

Tube Handle (RS-20) RS-20.180.63
  • Volume Discount

Product Details:

Manufacturer part number: RS-20.180.63

Brand: ROHDE

Price: 21.32

Delivery time: 7 Days


Technical Data:

Pitch P: 180 mm

Main Body, Surface Treatment: Mat Silver

Screw-on distance A: 180 mm

Length L: 210 mm

Surface treatment: Plastic coating


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RS-20.180.63

Part Number
RS-20.180.63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Main Body, Surface Treatment Screw-on distance A
(mm)
Length L
(mm)
Surface treatment Handle color Version

21.32 €

1 Available 7 Days 10180Mat Silver180210Plastic coatingShank and ledge blackB

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 55.5 Applied Load(N) 1000
Mounting Method Round Hole Handle Thickness D(mm) 20 Handle Cross Sectional Shape Round Shape
Fastening M M8 Material AlMgSi 0.5, PA6

Tech Support