Solid Aluminium Handle (AG-28) (AG-28.R160.11)

Solid Aluminium Handle (AG-28) AG-28.R160.11
  • Volume Discount

Product Details:

Manufacturer part number: AG-28.R160.11

Brand: ROHDE

Price: 44.38

Delivery time: 8 Days


Technical Data:

Handle color: Silver


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AG-28.R160.11

Part Number
AG-28.R160.11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandle color

44.38 €

2 Available 8 Days 10Silver

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Pitch P(mm) 160 Main Body Material Aluminum Height H(mm) 52
Applied Load(N) 1000 Main Body, Surface Treatment Powder Coating Mounting Method Tapped
Handle Thickness D(mm) 28 Handle Cross Sectional Shape Others Screw-on distance A(mm) 160
Length L(mm) 194 Fastening M M8 Material AlMgSi 0.5
Surface treatment Anodized

This page is Solid Aluminium Handle (AG-28), part number AG-28.R160.11.
You can find the detail information about specifications and dimensions on part number AG-28.R160.11.

Variation of this product

Part Number
AG-28.R160.14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHandle color

40.52 €

8 Available 8 Days 10Black

Tech Support