Stainless Steel Handle (EF-19) (Part Numbers - CAD Download)

Stainless Steel Handle (EF-19)
  • Volume Discount
Stainless steel material no. 1.4307, attractively shaped handels for all applications, with high corrosive and chemical resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EF-19.120.31
EF-19.180.31
EF-19.250.31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)

29.74 €

1 Available 2 Days 10120120

33.60 €

1 Available 2 Days 10180180

41.56 €

1 Available 2 Days 10250250

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Height H(mm) 45 Applied Load(N) 1000
Main Body, Surface Treatment Black Anodized Mounting Method Tapped Handle Thickness D(mm) 19.5
Handle Cross Sectional Shape Others Fastening M M6 Material 1.4404 (316L)
Surface treatment Surface vibration ground Version A

Tech Support