Function Handle (FG4-L) (Part Numbers - CAD Download)

Function Handle (FG4-L)
  • Volume Discount
Aluminium profile, handle shank made of Polyamide PA6, glass blasted and anodized in natural colour. 3LED colours red, yellow and green

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FG4-LH10.375.11
FG4-LH11.375.11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

453.46 €

1 Available 5 Days 10

544.20 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Pitch P(mm) 375 Main Body Material Aluminum Height H(mm) 60
Main Body, Surface Treatment Clear Anodize Mounting Method Tapped Handle Thickness D(mm) 28
Handle Cross Sectional Shape Others Screw-on distance A(mm) 375 Length L(mm) 435
Fastening M M6 Material AlMgSi 0.5, PA6 Surface treatment Anodized
Handle color Shank black ledge silver

Tech Support