Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
WR-30.350.01
Part Number
|
---|
WR-30.350.01 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Main Body Material | Main Body, Surface Treatment | Screw-on distance A (mm) | Length L (mm) | Material | Surface treatment | Handle color | Version | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
112.40 € | 1 | Available | 12 Days | 10 | 350 | Aluminum | Powder Coating | 350 | 440 | AlMgSi 0.5 | Anodized | Shank and ledge silver | A |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Height H(mm) | 70 | Applied Load(N) | 1000 | Mounting Method | Tapped |
Handle Thickness D(mm) | 30 | Handle Cross Sectional Shape | Round Shape | Fastening M | M8 |
Configure
Basic Attributes
Type
Pitch P(mm)
Main Body Material
Main Body, Surface Treatment
Screw-on distance A(mm)
Length L(mm)
Material
Surface treatment
Handle color
Version
Filter by CAD data type
Filter by standard shipping days
Optional Attributes