Neodymium Deep Bi-Pole Magnets (E750NEO)

Neodymium Deep Bi-Pole Magnets E750NEO
  • Volume Discount

Product Details:

Manufacturer part number: E750NEO

Brand: ECLIPSE MAGNETICS

Price: 5.25

Delivery time: Same day


Technical Data:

Attraction Froce (Range): Up to 10.0 N

Attraction Force (Specific): 9.81 N

Outer Diameter: 6 mm

Height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E750NEO

Part Number
E750NEO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Height
(mm)

5.25 €

1 Available Same day

Stock

10Up to 10.09.81620

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet

This page is Neodymium Deep Bi-Pole Magnets, part number E750NEO.
You can find the detail information about specifications and dimensions on part number E750NEO.

Variation of this product

Part Number
E751NEO
E752NEO
E753NEO
E754NEO
E755NEO
E756NEO
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSAttraction Froce (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(mm)
Height
(mm)

6.03 €

20 Available 3 Days 1020.1 to 30.024.525820

8.31 €

1 Available Same day

Stock

1040.1 to 50.044.1451020

11.76 €

1 Available Same day

Stock

1060.1 to 70.068.671320

23.79 €

1 Available Same day

Stock

10100.1 or More147.151620

32.19 €

1 Available Same day

Stock

10100.1 or More274.682025

39.45 €

1 Available Same day

Stock

10100.1 or More441.452535

Tech Support