Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22150.0142
To be used for positioning and applying pressure, e.g. during painting and sandblasting. |
Dimensions | Spring load | Dimensions | Stroke | Location hole | Operating temperature range | Weight | Art. No. | ||
d1 | d2 | F | l1 | l2 | s | D | max. | ||
max. 1) | -1 | ±0.5 | H8 | ||||||
~ | |||||||||
[mm] | [N] | [mm] | [mm] | [mm] | [°C] | [g] | |||
6 | 3 | 10 | 7.0 | 4.0 | 1.0 | 6 | 250 | 0.6 | 22150.0010 |
6 | 3 | 20 | 7.0 | 4.0 | 1.0 | 6 | 250 | 0.6 | 22150.0011 |
6 | 3 | 40 | 7.0 | 4.0 | 1.0 | 6 | 250 | 0.7 | 22150.0012 |
10 | 5 | 20 | 11.0 | 6.7 | 1.6 | 10 | 250 | 2.6 | 22150.0020 |
10 | 5 | 50 | 11.0 | 6.7 | 1.6 | 10 | 250 | 2.8 | 22150.0021 |
10 | 5 | 100 | 11.0 | 6.7 | 1.6 | 10 | 250 | 3.0 | 22150.0022 |
10 | 6 | 40 | 11.0 | 10.7 | 2.0 | 10 | 250 | 3.4 | 22150.0025 |
10 | 6 | 75 | 11.0 | 10.7 | 2.0 | 10 | 250 | 3.6 | 22150.0026 |
10 | 6 | 100 | 11.0 | 10.7 | 2.0 | 10 | 250 | 3.9 | 22150.0027 |
12 | 8 | 50 | 13.5 | 13.6 | 2.6 | 12 | 250 | 6.8 | 22150.0030 |
12 | 8 | 100 | 13.5 | 13.6 | 2.6 | 12 | 250 | 7.3 | 22150.0031 |
12 | 8 | 150 | 13.5 | 13.6 | 2.6 | 12 | 250 | 7.8 | 22150.0032 |
16 | 10 | 100 | 18.0 | 16.7 | 3.2 | 16 | 250 | 14.0 | 22150.0040 |
16 | 10 | 150 | 18.0 | 16.7 | 3.2 | 16 | 250 | 15.0 | 22150.0041 |
16 | 10 | 200 | 18.0 | 16.7 | 3.2 | 16 | 250 | 15.0 | 22150.0042 |
6 | 3 | 10 | 7.0 | 4.0 | 1.0 | 6 | 80 | 0.3 | 22150.0050 |
10 | 5 | 20 | 11.0 | 6.7 | 1.6 | 10 | 80 | 1.3 | 22150.0060 |
10 | 6 | 40 | 11.0 | 10.7 | 2.0 | 10 | 80 | 1.5 | 22150.0062 |
12 | 8 | 50 | 13.5 | 13.9 | 2.6 | 12 | 80 | 2.9 | 22150.0070 |
16 | 10 | 100 | 18.0 | 16.7 | 3.2 | 16 | 80 | 6.6 | 22150.0080 |
Dimensions | Weight | Art. No. | |
d1 | |||
[mm] | [g] | ||
Assembly Tool | |||
6 | 19 | 22150.0830 | |
10 | 49 | 22150.0831 | |
12 | 86 | 22150.0832 | |
16 | 105 | 22150.0833 |
To be used for positioning and applying pressure, e.g. during painting and sandblasting. Sealed against chips and dirt. |
Dimensions | Spring load | Dimensions | Stroke | Location hole | Operating temperature range | Weight | Art. No. | ||
d1 | d2 | F | l1 | l2 | s | D | max. | ||
max. 1) | -2 | ±0.5 | H8 | ||||||
~ | |||||||||
[mm] | [N] | [mm] | [mm] | [mm] | [°C] | [g] | |||
6 | 3 | 10 | 7.5 | 4.0 | 1.0 | 6 | 110 | 0.6 | 22150.0110 |
6 | 3 | 20 | 7.5 | 4.0 | 1.0 | 6 | 110 | 0.6 | 22150.0111 |
6 | 3 | 40 | 7.5 | 4.0 | 1.0 | 6 | 110 | 0.7 | 22150.0112 |
10 | 5 | 20 | 12.0 | 6.3 | 1.6 | 10 | 110 | 2.6 | 22150.0120 |
10 | 5 | 50 | 12.0 | 6.3 | 1.6 | 10 | 110 | 2.9 | 22150.0121 |
10 | 5 | 100 | 12.0 | 6.3 | 1.6 | 10 | 110 | 3.0 | 22150.0122 |
10 | 6 | 40 | 12.0 | 10.3 | 2.0 | 10 | 110 | 3.5 | 22150.0125 |
10 | 6 | 75 | 12.0 | 10.3 | 2.0 | 10 | 110 | 3.6 | 22150.0126 |
10 | 6 | 100 | 12.0 | 10.3 | 2.0 | 10 | 110 | 3.9 | 22150.0127 |
12 | 8 | 50 | 14.5 | 13.2 | 2.6 | 12 | 110 | 6.9 | 22150.0130 |
12 | 8 | 100 | 14.5 | 13.2 | 2.6 | 12 | 110 | 7.5 | 22150.0131 |
12 | 8 | 150 | 14.5 | 13.2 | 2.6 | 12 | 110 | 7.9 | 22150.0132 |
16 | 10 | 100 | 18.5 | 16.4 | 3.2 | 16 | 110 | 15.0 | 22150.0140 |
16 | 10 | 150 | 18.5 | 16.4 | 3.2 | 16 | 110 | 15.0 | 22150.0141 |
16 | 10 | 200 | 18.5 | 16.4 | 3.2 | 16 | 110 | 16.0 | 22150.0142 |
6 | 3 | 10 | 7.5 | 4.0 | 1.0 | 6 | 80 | 0.4 | 22150.0150 |
10 | 5 | 20 | 12.0 | 6.3 | 1.6 | 10 | 80 | 1.4 | 22150.0160 |
10 | 6 | 40 | 12.0 | 10.3 | 2.0 | 10 | 80 | 1.6 | 22150.0165 |
12 | 8 | 50 | 14.5 | 13.5 | 2.6 | 12 | 80 | 2.9 | 22150.0170 |
16 | 10 | 100 | 18.5 | 16.4 | 3.2 | 16 | 80 | 7.3 | 22150.0180 |
Dimensions | Weight | Art. No. | |
d1 | |||
[mm] | [g] | ||
Assembly Tool | |||
6 | 19 | 22150.0830 | |
10 | 49 | 22150.0831 | |
12 | 86 | 22150.0832 | |
16 | 105 | 22150.0833 |
Part Number
|
---|
22150.0142 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | l1 (mm) | l2 (mm) | D (mm) | x (mm) | Spring Load F max. (N) | Temperature max. (°C) | Spring | Pin | Seal | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.77 € | 1 |
Same day
Stock | 10 | 16 | 10 | 18 | 16 | 16 | 3.1 | ~ 200 | 110 | Steel, galvanized | Steel, case-hardened, galvanized | CR |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Lateral Plungers, smooth, part number 22150.0142.
You can find the detail information about specifications and dimensions on part number 22150.0142.
Configure
Stock
Basic Attributes
Type
d1(mm)
d2(mm)
l1(mm)
l2(mm)
D(mm)
x(mm)
Spring Load F max.(N)
Temperature max.(°C)
Spring
Pin
Seal
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22150.0020 |
22150.0021 |
22150.0022 |
22150.0150 |
22150.0160 |
22150.0165 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | l1 (mm) | l2 (mm) | D (mm) | x (mm) | Spring Load F max. (N) | Temperature max. (°C) | Spring | Pin | Seal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.42 € | 1 |
Same day
Stock | 10 | 10 | 5 | 11 | 6.7 | 10 | 1.5 | ~ 20 | 250 | Stainless steel | Steel, case-hardened, galvanized | - | |||
4.42 € | 1 | 2 Days | 10 | 10 | 5 | 11 | 6.7 | 10 | 1.5 | ~ 50 | 250 | Steel, blackened | Steel, case-hardened, galvanized | - | |||
4.42 € | 1 |
Same day
Stock | 10 | 10 | 5 | 11 | 6.7 | 10 | 1.5 | ~ 100 | 250 | Steel, galvanized | Steel, case-hardened, galvanized | - | |||
5.97 € | 1 |
Same day
Stock | 10 | 6 | 3 | 7 | 4 | 6 | 0.8 | ~ 10 | 80 | Stainless steel | Thermoplastic POM, white | CR | |||
6.31 € | 1 |
Same day
Stock | 10 | 10 | 5 | 12 | 6 | 10 | 1.5 | ~ 20 | 80 | Stainless steel | Thermoplastic POM, white | CR | |||
6.73 € | 1 | 2 Days | 10 | 10 | 6 | 12 | 10 | 10 | 1.7 | ~ 40 | 80 | Stainless steel | Thermoplastic POM, white | CR |