Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
22150.1042
Part Number
|
---|
22150.1042 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | D (mm) | l (mm) | l2 (mm) | l3 (mm) | l4 (mm) | d3 (mm) | Temperature max. (°C) | Spring Load F max. (N) | Stroke s (mm) | Spring | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.91 € | 1 | 3 Days | 10 | 16 | M6 | 16 | 18 | 11.5 | 7.5 | 1.6 | 10.3 | 250 | ~ 200 | 3.2 | Steel, galvanized |
Loading...
Material | Aluminium | Threaded washer | Steel, blackened | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Side thrust pieces / internal thread / aluminium / 22150, part number 22150.1042.
You can find the detail information about specifications and dimensions on part number 22150.1042.
Configure
Basic Attributes
Type
d1(mm)
d2(mm)
D(mm)
l(mm)
l2(mm)
l3(mm)
l4(mm)
d3(mm)
Temperature max.(°C)
Spring Load F max.(N)
Stroke s(mm)
Spring
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
22150.1025 |
22150.1026 |
22150.1027 |
22150.1120 |
22150.1121 |
22150.1122 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | D (mm) | l (mm) | l2 (mm) | l3 (mm) | l4 (mm) | d3 (mm) | Temperature max. (°C) | Spring Load F max. (N) | Stroke s (mm) | Spring |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.78 € | 1 | 3 Days | 10 | 10 | M4 | 10 | 12 | 7.5 | 4.5 | 1.5 | 6.3 | 250 | 40 | 2 | Stainless steel | |||
5.78 € | 1 | 3 Days | 10 | 10 | M4 | 10 | 12 | 7.5 | 4.5 | 1.5 | 6.3 | 250 | 75 | 2 | Steel, blackened | |||
5.78 € | 1 | 3 Days | 10 | 10 | M4 | 10 | 12 | 7.5 | 4.5 | 1.5 | 6.3 | 250 | ~ 100 | 2 | Steel, galvanized | |||
6.67 € | 1 | 3 Days | 10 | 10 | M4 | 10 | 12 | 2.5 | 4.5 | 1.7 | 6.3 | 110 | ~ 20 | 1.6 | Stainless steel | |||
6.67 € | 1 | 2 Days | 10 | 10 | M4 | 10 | 12 | 2.5 | 4.5 | 1.7 | 6.3 | 110 | ~ 50 | 1.6 | Steel, blackened | |||
6.67 € | 1 | 3 Days | 10 | 10 | M4 | 10 | 12 | 2.5 | 4.5 | 1.7 | 6.3 | 110 | ~ 100 | 1.6 | Steel, galvanized |