Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23111.0862
These locating bushes for positioning clamping pins are mounted in the counterpart. |
Dimensions | Location hole | Weight | Art. No. | |||||||||
d1 | d2 | d3 | d4 | l1 | l2 | l3 | D2 | D5 | T1 | T2 | ||
F6 | +0.01 | H7 | +1 | ±0.02 | min. | |||||||
[mm] | [mm] | [g] | ||||||||||
Case-hardened steel | ||||||||||||
16 | 22.03 | 20 | 28.6 | 5.25 | 6.90 | 12.1 | 22 | 31 | 7.25 | 22 | 22 | 23111.0762 |
20 | 28.03 | 25 | 32.2 | 5.25 | 8.42 | 17.1 | 28 | 34 | 8.75 | 22 | 39 | 23111.0764 |
25 | 35.03 | 31 | 40.2 | 5.25 | 10.22 | 21.0 | 35 | 42 | 10.55 | 28 | 79 | 23111.0766 |
30 | 42.03 | 37 | 48.2 | 5.25 | 10.63 | 21.8 | 42 | 50 | 10.95 | 28 | 118 | 23111.0768 |
Stainless steel | ||||||||||||
16 | 22.03 | 20 | 28.6 | 5.25 | 6.90 | 12.1 | 22 | 31 | 7.25 | 22 | 21 | 23111.0862 |
20 | 28.03 | 25 | 32.2 | 5.25 | 8.42 | 17.1 | 28 | 34 | 8.75 | 22 | 38 | 23111.0864 |
25 | 35.03 | 31 | 40.2 | 5.25 | 10.22 | 21.0 | 35 | 42 | 10.55 | 28 | 77 | 23111.0866 |
30 | 42.03 | 37 | 48.2 | 5.25 | 10.63 | 21.8 | 42 | 50 | 10.95 | 28 | 113 | 23111.0868 |
These locating bushes for positioning clamping pins are mounted in the counterpart. |
Dimensions | Location hole | Weight | Art. No. | |||||||||||||||
d1 | d2 | d3 | d4 | d5 | d6 | d7 | l1 | l2 | l3 | D2 | D5 | D8 | D9 | T1 | T2 | T3 | ||
F6 | -0.01 | ~ | H7 | +1 | ±0.02 | |||||||||||||
[mm] | [mm] | [g] | ||||||||||||||||
Case-hardened steel | ||||||||||||||||||
16 | 36.99 | 20 | 36.5 | 4.5 | 8 | 29 | 5.25 | 11.56 | 7.0 | 37 | M4 | 20 | 38.5 | 11.91 | 22 | 12 | 73 | 23111.0782 |
20 | 44.99 | 25 | 44.5 | 5.5 | 10 | 35 | 5.25 | 15.82 | 10.0 | 45 | M5 | 25 | 46.5 | 16.21 | 22 | 12 | 132 | 23111.0784 |
25 | 54.99 | 31 | 54.5 | 6.6 | 11 | 42 | 5.25 | 19.94 | 13.5 | 55 | M6 | 31 | 56.5 | 20.32 | 28 | 14 | 264 | 23111.0786 |
30 | 59.99 | 37 | 59.5 | 6.6 | 11 | 48 | 5.25 | 21.77 | 15.0 | 60 | M6 | 37 | 61.5 | 22.15 | 28 | 14 | 318 | 23111.0788 |
Stainless steel | ||||||||||||||||||
16 | 36.99 | 20 | 36.5 | 4.5 | 8 | 29 | 5.25 | 11.56 | 7.0 | 37 | M4 | 20 | 38.5 | 11.91 | 22 | 12 | 72 | 23111.0882 |
20 | 44.99 | 25 | 44.5 | 5.5 | 10 | 35 | 5.25 | 15.82 | 10.0 | 45 | M5 | 25 | 46.5 | 16.21 | 22 | 12 | 136 | 23111.0884 |
25 | 54.99 | 31 | 54.5 | 6.6 | 11 | 42 | 5.25 | 19.94 | 13.5 | 55 | M6 | 31 | 56.5 | 20.32 | 28 | 14 | 258 | 23111.0886 |
30 | 59.99 | 37 | 59.5 | 6.6 | 11 | 48 | 5.25 | 21.77 | 15.0 | 60 | M6 | 37 | 61.5 | 22.15 | 28 | 14 | 300 | 23111.0888 |
Part Number
|
---|
23111.0862 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | d1 (mm) | d2 (mm) | Material | D2 (mm) | D5 (mm) | D8 (mm) | D9 (mm) | T1 (mm) | T2 (mm) | T3 (mm) | l2 (mm) | l3 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | d6 (mm) | d7 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.57 € | 1 | 2 Days | 10 | 16 | 22.03 | Stainless Steel | 22 | 31 | - | - | 7.25 | 22 | - | 6.9 | 12.1 | 20 | 28.6 | - | - | - |
Loading...
l1(mm) | 5.25 | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Locating bushes for ball lock pins / with collar, with front bore / steel / case-hardened / 23111, part number 23111.0862.
You can find the detail information about specifications and dimensions on part number 23111.0862.
Configure
Basic Attributes
D8(mm)
D9(mm)
T3(mm)
d5(mm)
d6(mm)
d7(mm)
Type
d1(mm)
d2(mm)
Material
D2(mm)
D5(mm)
T1(mm)
T2(mm)
l2(mm)
l3(mm)
d3(mm)
d4(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23111.0768 |
23111.0782 |
23111.0784 |
23111.0864 |
23111.0866 |
23111.0868 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | d1 (mm) | d2 (mm) | Material | D2 (mm) | D5 (mm) | D8 (mm) | D9 (mm) | T1 (mm) | T2 (mm) | T3 (mm) | l2 (mm) | l3 (mm) | d3 (mm) | d4 (mm) | d5 (mm) | d6 (mm) | d7 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.81 € | 1 | 3 Days | 10 | 30 | 42.03 | - | 42 | 50 | - | - | 10.95 | 28 | - | 10.63 | 21.8 | 37 | 48.2 | - | - | - | |||
37.13 € | 1 |
Same day
Stock | 10 | 16 | 36.99 | - | 37 | M4 | 20 | 38.5 | 11.91 | 22 | 12 | 11.56 | ~ 7 | 20 | 36.5 | 4.5 | 8 | 29 | |||
38.56 € | 1 | 3 Days | 10 | 20 | 44.99 | - | 45 | M5 | 25 | 46.5 | 16.21 | 22 | 12 | 15.82 | ~ 10 | 25 | 44.5 | 5.5 | 10 | 35 | |||
35.20 € | 1 |
Same day
Stock | 10 | 20 | 28.03 | Stainless Steel | 28 | 34 | - | - | 8.75 | 22 | - | 8.42 | 17.1 | 25 | 32.2 | - | - | - | |||
44.03 € | 1 |
Same day
Stock | 10 | 25 | 35.03 | Stainless Steel | 35 | 42 | - | - | 10.55 | 28 | - | 10.22 | 21 | 31 | 40.2 | - | - | - | |||
51.26 € | 1 |
Same day
Stock | 10 | 30 | 42.03 | Stainless Steel | 42 | 50 | - | - | 10.95 | 28 | - | 10.63 | 21.8 | 37 | 48.2 | - | - | - |