Stainless Steel Extra-Strong Round Drop

Stainless Steel Extra-Strong Round Drop
  • Promotional pricing ends 30/11/2024
  • Volume Discount
· Fixture for securing doors, etc.
· Used to close doors and the like from the inside.
· Stainless steel with excellent corrosion resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

32030

Part Number
32030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.36 €

18.45 €

1 Available Same day

Stock

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Size 300mm Product Name 300 mm Stainless Steel Reinforced Slide Bolt
JAN Code 4960983320303

This page is Stainless Steel Extra-Strong Round Drop, part number 32030.
You can find the detail information about specifications and dimensions on part number 32030.

Tech Support