Hose Elbow 10-MS-5HLH-4, -6 Mini Fitting

Hose Elbow 10-MS-5HLH-4, -6 Mini Fitting
A miniature tube fitting from SMC Corporation.
[Features]
· Rotates 360° around the stud as an axis, allowing it to be fixed at any angle.
[Applications]
· Can be used in corrosive environments.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-MS-5HLH-4
10-MS-5HLH-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable tube material (O.D./I.D.)

15.19 €

10 26 Days Polyurethane (4/2.5)

15.94 €

10 26 Days Polyurethane (6/4)

Loading...

  1. 1

Basic information

Connection Type Screw⇔Tube Connection Thread-to-Tube Connection Type Barb Elbow (H) Material Stainless Steel (EN 1.4401 Equiv.)
Screw Type M Gasket Material PVC Made to Order Specifications N/A

Tech Support