Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10-KQ2H01-U01N |
10-KQ2H06-U01N |
10-KQ2H08-U01N |
10-KQ2H10-U01N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Main Body Material | Application | Thread Material | Packing, Material of O-Ring | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.39 € | 5 | 6 Days | [Single-Action Coupling] Single-Action / Screw | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | - | Uni | 1/8 | White | Perfect circle | White | N/A | ||
3.77 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 6 | Uni | 1/8 | White | Perfect circle | White | N/A | ||
4.31 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 8 | Uni | 1/8 | White | Perfect circle | White | N/A | ||
5.60 € | 5 | 26 Days | [Single-Action Coupling] Single-Action / Screw | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | 10 | Uni | 1/8 | White | Perfect circle | White | N/A |
Loading...
Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air | Screw Mounting, Direction | Half Union |
---|---|---|---|---|---|
Number of Connection Tubes(pc.) | 1 |
Configure
Basic Attributes
Type
Main Body Material
Thread Material
Packing, Material of O-Ring
Compatible Tube Outer Diameter 1(mm)
Type
Application
Connection Type
Connection screw
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes