Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2H01-02A |
KQ2H05-02A |
KQ2H07-02A |
KQ2H09-02A |
KQ2H11-02A |
KQ2H13-02A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fitting Type | Main Body Material | Application | Thread Material | Packing, Material of O-Ring | Screw Mounting, Direction | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.47 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
2.60 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
3.10 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
3.27 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
3.90 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | Orange | N/A | ||
5.52 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | Orange | N/A |
Loading...
Applicable Fluid | Water / Air |
---|
Configure
Basic Attributes
Type
Main Body Material
Thread Material
Packing, Material of O-Ring
Screw Mounting, Direction
Compatible Tube Outer Diameter 1(mm)
Type
Fitting Type
Application
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes