KQ2H, One-touch Fitting White Color - Male Connector (Part Numbers - CAD Download)

KQ2H, One-touch Fitting White Color - Male Connector
A one-touch male connector fitting (KQ2H) with sealant from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to pipe from female threads in the same direction.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2H07-03NS
KQ2H09-03NS
KQ2H11-03NS
KQ2H13-03NS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fitting Type Main Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

4.23 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-R3/81WhiteWith sealing agentPerfect circleOrangeN/A

3.47 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-R3/81WhiteWith sealing agentPerfect circleOrangeN/A

4.23 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-R3/81WhiteWith sealing agentPerfect circleOrangeN/A

5.74 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union-R3/81WhiteWith sealing agentPerfect circleOrangeN/A

Loading...

  1. 1

Basic information

Applicable Fluid Water / Air

Tech Support