KQ2H, One-touch Fitting White Color - Male Connector (Part Numbers - CAD Download)

KQ2H, One-touch Fitting White Color - Male Connector
A one-touch male connector fitting (KQ2H) with sealant from SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to pipe from female threads in the same direction.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 9) / circle (pp. 105)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 33) circle (pp. 137)
· Applicable tube outer diameter (inches), Connection thread [R], Release button: oval (pp. 52) circle (pp. 160)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-KQ2H08-03N

Part Number
10-KQ2H08-03N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fitting Type Main Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

4.44 €

10 6 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union8R3/81WhiteWithout sealing agentPerfect circleWhiteN/A

Loading...

  1. 1

Basic information

Applicable Fluid Water / Air

This page is KQ2H, One-touch Fitting White Color - Male Connector, part number 10-KQ2H08-03N.
You can find the detail information about specifications and dimensions on part number 10-KQ2H08-03N.

Variation of this product

Part Number
10-KQ2H04-01NS
10-KQ2H04-02N
10-KQ2H04-02NS
10-KQ2H08-03NS
10-KQ2H10-01N
10-KQ2H10-01NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fitting Type Main Body Material Application Thread Material Packing, Material of O-Ring Screw Mounting, Direction Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

3.65 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union4R1/81WhiteWith sealing agentPerfect circleWhiteN/A

3.66 €

10 6 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union4R1/41WhiteWithout sealing agentPerfect circleWhiteN/A

3.74 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union4R1/41WhiteWith sealing agentPerfect circleWhiteN/A

4.35 €

10 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union8R3/81WhiteWith sealing agentPerfect circleWhiteN/A

4.89 €

5 6 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union10R1/81WhiteWithout sealing agentPerfect circleWhiteN/A

4.68 €

5 26 Days [Single-Action Coupling] Single-Action / ScrewScrew Mount Direction[Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.[EPDM] EPDM (Fluorine Coating)[Straight] Half Union10R1/81WhiteWith sealing agentPerfect circleWhiteN/A

Tech Support