Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-KQ2H08-03NS
Part Number
|
---|
10-KQ2H08-03NS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fitting Type | Main Body Material | Application | Thread Material | Packing, Material of O-Ring | Screw Mounting, Direction | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.35 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 8 | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A |
Loading...
Applicable Fluid | Water / Air |
---|
This page is KQ2H, One-touch Fitting White Color - Male Connector, part number 10-KQ2H08-03NS.
You can find the detail information about specifications and dimensions on part number 10-KQ2H08-03NS.
Configure
Basic Attributes
Type
Main Body Material
Thread Material
Packing, Material of O-Ring
Screw Mounting, Direction
Type
Fitting Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2H04-01NS |
10-KQ2H04-02N |
10-KQ2H04-02NS |
10-KQ2H10-01N |
10-KQ2H10-01NS |
10-KQ2H10-02N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fitting Type | Main Body Material | Application | Thread Material | Packing, Material of O-Ring | Screw Mounting, Direction | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.65 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 4 | R | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
3.66 € | 10 | 6 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 4 | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | White | N/A | ||
3.74 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 4 | R | 1/4 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
4.89 € | 5 | 6 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 10 | R | 1/8 | 1 | White | Without sealing agent | Perfect circle | White | N/A | ||
4.68 € | 5 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 10 | R | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
4.87 € | 5 | 6 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 10 | R | 1/4 | 1 | White | Without sealing agent | Perfect circle | White | N/A |