Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
10-KQ2H06-03NS |
10-KQ2H07-03NS |
10-KQ2H08-03NS |
10-KQ2H10-03NS |
10-KQ2H11-03NS |
10-KQ2H12-03NS |
10-KQ2H16-03NS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fitting Type | Main Body Material | Application | Thread Material | Packing, Material of O-Ring | Screw Mounting, Direction | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.19 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 6 | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
4.75 € | 10 | 6 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
4.35 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 8 | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
4.73 € | 5 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | 10 | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
6.76 € | 10 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
5.40 € | 5 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
8.76 € | 5 | 26 Days | [Single-Action Coupling] Single-Action / Screw | Screw Mount Direction | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | [EPDM] EPDM (Fluorine Coating) | [Straight] Half Union | - | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A |
Loading...
Applicable Fluid | Water / Air |
---|
Configure
Basic Attributes
Type
Main Body Material
Thread Material
Packing, Material of O-Ring
Screw Mounting, Direction
Compatible Tube Outer Diameter 1(mm)
Type
Fitting Type
Application
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes