KQ2F, One-touch Fitting White Color - Female Connector (Part Numbers - CAD Download)

KQ2F, One-touch Fitting White Color - Female Connector
  • Promotional pricing ends 30/11/2024
A one-touch fitting used to connect pipes in a single action from male threads such as those from pressure gauges.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Select from 148 types of female connector. Can accommodate metric size and inch size tubing.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M, Rc], Release button: oval (pp. 10) / circle (pp. 106)
· Applicable tube outer diameter (inches), Connection thread [UNF, NPT], Release button: oval (pp. 34) circle (pp. 138)
· Applicable tube outer diameter (metric), Connection thread [G], Release button: oval (pp. 60) circle (pp. 168)
[Applications]
· Can be used as a fitting for piping from male threads on pressure gauges, etc.

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10-KQ2F06-03N

Part Number
10-KQ2F06-03N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

4.81 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6Rc3/81WhitePerfect circleWhiteN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Female Straight

This page is KQ2F, One-touch Fitting White Color - Female Connector, part number 10-KQ2F06-03N.
You can find the detail information about specifications and dimensions on part number 10-KQ2F06-03N.

Variation of this product

Part Number
10-KQ2F04-M5N
10-KQ2F06-01N
10-KQ2F06-02G1
10-KQ2F06-M5N
10-KQ2F07-35N
10-KQ2F08-01N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

3.94 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-4M5×0.81WhitePerfect circleWhiteN/A

4.35 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6Rc1/81WhitePerfect circleWhiteN/A

18.38 €

10 6 Days [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBTClean circumstance[EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.-6Rc1/41WhiteEllipseWhiteN/A

3.98 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6M5×0.81WhitePerfect circleWhiteN/A

8.74 €

1 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/41WhitePerfect circleWhiteN/A

4.42 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-8Rc1/81WhitePerfect circleWhiteN/A

Tech Support