Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-KQ2S04-M5N
Part Number
|
---|
10-KQ2S04-M5N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.19 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 4 | M | 5×0.8 | Perfect circle | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | With hex socket and straight | Number of Connection Tubes(pc.) | 1 |
Color | White |
This page is KQ2S, One-touch Fitting White Color - Hexagon socket head male connector, part number 10-KQ2S04-M5N.
You can find the detail information about specifications and dimensions on part number 10-KQ2S04-M5N.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2S02-M3G |
10-KQ2S04-M3G |
10-KQ2S04-M6N |
10-KQ2S04-U01N |
10-KQ2S06-M5N |
10-KQ2S06-M5N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.40 € | 10 | 6 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBT | Clean circumstance | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | - | M | 3×0.5 | Perfect circle | White | N/A | ||
3.98 € | 10 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBT | Clean circumstance | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | 4 | M | 3×0.5 | Perfect circle | White | N/A | ||
3.48 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 4 | M | 6×1.0 | Perfect circle | White | N/A | ||
3.94 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 4 | Uni | 1/8 | Perfect circle | White | N/A | ||
3.39 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | M | 5×0.8 | Perfect circle | White | N/A | ||
4.31 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | M | 5×0.8 | Ellipse | White | N/A |