Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2S10-04AS-X12
Part Number
|
---|
KQ2S10-04AS-X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.73 € | 5 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | 10 | R | 1/2 | With sealing agent | Perfect circle | White | Lubricant:white petroleum jelly, release push color change |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | With hex socket and straight | Number of Connection Tubes(pc.) | 1 |
Color | White |
This page is KQ2S, One-touch Fitting White Color - Hexagon socket head male connector, part number KQ2S10-04AS-X12.
You can find the detail information about specifications and dimensions on part number KQ2S10-04AS-X12.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2S06-02NS |
10-KQ2S08-01NS |
10-KQ2S08-02NS |
KQ2S10-04N |
KQ2S10-04NS |
KQ2S11-34A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.74 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
3.79 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 8 | R | 1/8 | With sealing agent | Perfect circle | White | N/A | ||
3.84 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 8 | R | 1/4 | With sealing agent | Perfect circle | White | N/A | ||
3.79 € | 5 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 10 | R | 1/2 | Without sealing agent | Perfect circle | Light Gray | N/A | ||
3.79 € | 5 | 4 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 10 | R | 1/2 | With sealing agent | Perfect circle | Light Gray | N/A | ||
4.48 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | NPT | 1/8 | Without sealing agent | Perfect circle | Orange | N/A |