KQ2S, One-touch Fitting White Color - Hexagon socket head male connector (Part Numbers - CAD Download)

KQ2S, One-touch Fitting White Color - Hexagon socket head male connector
The KQ2S Hexagon Socket Head Half Union (Sealant) is a one-touch fitting from SMC
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male connector with a hexagon socket on the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.
[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 10) circle (pp. 107)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 34) circle (pp. 139)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2S06-02N
KQ2S08-02N
KQ2S10-02N
KQ2S12-02N
KQ2S16-02N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Specifications Release button shape Release button color Custom-made specifications

2.10 €

10 4 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/4Without sealing agentPerfect circleLight GrayN/A

2.18 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R1/4Without sealing agentPerfect circleLight GrayN/A

2.95 €

5 39 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.10R1/4Without sealing agentPerfect circleLight GrayN/A

3.61 €

5 4 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-R1/4Without sealing agentPerfect circleLight GrayN/A

4.00 €

5 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-R1/4Without sealing agentPerfect circleLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction With hex socket and straight Number of Connection Tubes(pc.) 1
Color White

Tech Support