Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-KQ2L06-M5N
Male Elbow KQ2L (Gasket Seal) outline drawing
(Units: mm)
Applicable tubing O.D. mm | Connection thread M | Model | H (width across flats) | øD1 | øD2 | L1 | L2 | A | M | Effective area mm2 | Minimum port size | Weight g | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Nylon | Urethane | ||||||||||||
ø2 | M3 × 0.5 | KQ2L02-M3G | 5.5 | 5.8 | 5.5 | 12.6 | 12.5 | 12.8 | 11.9 | - | 0.8 | 1.2 | 1.6 |
M5 × 0.8 | KQ2L02-M5□ | 7 | 5.8 | 5.5 | 12.6 | 13 | 12.9 | 11.9 | - | 0.8 | 1.4 | 2.7 | |
ø3.2 | M3 × 0.5 | KQ2L23-M3G | 7 | 7.1 | 7 | 15.3 | 13.8 | 14.8 | 13.3 | 0.8 | 0.8 | 1.2 | 2.7 |
M5 × 0.8 | KQ2L23-M5□ | 7 | 7.1 | 7 | 15.3 | 14.3 | 14.9 | 13.3 | 2.6 | 2.2 | 2.5 | 3.1 | |
ø4 | M3 × 0.5 | KQ2L04-M3G | 7 | 8.2 | 7 | 15.4 | 14.3 | 15.8 | 13.3 | 0.8 | 0.8 | 1.2 | 2.7 |
M5 × 0.8 | KQ2L04-M5□ | 7 | 8.2 | 7 | 15.4 | 14.8 | 15.9 | 13.3 | 3.5 | 3.5 | 2.5 | 3.1 | |
M6 × 1.0 | KQ2L04-M6□ | 8 | 8.2 | 7 | 15.4 | 15.8 | 15.9 | 13.3 | 3.5 | 3.5 | 2.5 | 4.2 | |
ø6 | M5 × 0.8 | KQ2L06-M5□ | 7 | 10.4 | 7 | 14.5 | 16.5 | 18.7 | 13.3 | 3.5 | 3.5 | 2.5 | 3.2 |
M6 × 1.0 | KQ2L06-M6□ | 8 | 10.4 | 7 | 14.5 | 17.5 | 18.7 | 13.3 | 3.5 | 3.5 | 2.5 | 4.3 |
□: A (Brass), N (Brass + electroless nickel plating)
One-Touch Fitting KQ2 Series (Metric Size) Structural Drawing
Tubing material | FEP, PFA, nylon, soft nylon, polyurethane |
---|---|
Tube outer diameter | ø2, ø3.2, ø4, ø6 |
Usable fluids | Air, water Note 1: | |
---|---|---|
Operating pressure range Note 2: | -100 kPa to 1 MPa | |
Proof pressure (at 23°C) | 3 MPa | |
Ambient and fluid temperature | -5 to 60°C, For water: 0 to 40°C (no freezing) | |
Thread | Mounting section | JIS B0203 (taper pipe thread) JIS B0205 (metric coarse thread) |
Nut section | JIS B0205 (metric fine thread) | |
Seal on the threads | Sealing agent included |
Note 1: The surge pressure must be under the maximum operating pressure.
Note 2: Do not use the fittings with a leak tester or for vacuum retention because they are not guaranteed for zero leakage.
Body | C3604, PBT, PP, Stainless steel 303 |
---|---|
Stud | C3604 (thread part), Stainless steel 303 (thread part) |
Chuck | Stainless steel 304 |
Guide | Stainless steel 304 |
Release button | POM |
Seal, O-ring | NBR |
Gasket | Stainless steel 304, NBR |
Part Number
|
---|
10-KQ2L06-M5N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.65 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | M | 5×0.8 | White | Perfect circle | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
Number of Connection Tubes(pc.) | 1 |
This page is Single-Action Fitting KQ2 Series Male Elbow KQ2L (Gasket Seal), part number 10-KQ2L06-M5N.
You can find the detail information about specifications and dimensions on part number 10-KQ2L06-M5N.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2L04-M3G |
10-KQ2L04-M3G1 |
10-KQ2L04-M5N |
10-KQ2L06-M6N |
10-KQ2L06-U01N |
10-KQ2L06-U02N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.19 € | 10 | 26 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBT | Clean circumstance | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | 4 | M | 3×0.5 | White | Perfect circle | White | N/A | ||
6.15 € | 10 | 6 Days | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv.+PBT | Clean circumstance | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | 4 | M | 3×0.5 | White | Ellipse | White | N/A | ||
5.60 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 4 | M | 5×0.8 | White | Perfect circle | White | N/A | ||
4.66 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | M | 6×1.0 | White | Perfect circle | White | N/A | ||
4.92 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | Uni | 1/8 | White | Perfect circle | White | N/A | ||
5.60 € | 10 | 6 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | Uni | 1/4 | White | Perfect circle | White | N/A |