• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Single-Action Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)【1-10 Pieces Per Package】 (Part Numbers - CAD Download)

Single-Action Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant)
SMC quick connect fitting.
[Features]
・ Improved tube insertion and removal.
・ Compact and lightweight.
・ Can be used in vacuum of -100 kPa and up.
・ Body shapes: Total of 51 models.
・ Thread part material / surface treatment (with/without): 2 types.
・ Surface treatment selections: Brass (without plating), brass + electroless nickel plating.
[Applications]
・ Used for pipework proceeding at a right angle from a female thread.

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2L06-03A-X35

Part Number
KQ2L06-03A-X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Specifications Release button shape Release button color Custom-made specifications

4.50 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R3/8BlackWithout sealing agentPerfect circleLight GrayBody color change

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows Elbow Union
Number of Connection Tubes(pc.) 1

This page is Single-Action Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant), part number KQ2L06-03A-X35.
You can find the detail information about specifications and dimensions on part number KQ2L06-03A-X35.

Variation of this product

Part Number
10-KQ2L06-01N
10-KQ2L06-01NS
10-KQ2L06-01NS1
KQ2L06-03AS
KQ2L06-03AS-X12
KQ2L06-03AS-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Specifications Release button shape Release button color Custom-made specifications

3.87 €

10 6 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/8WhiteWithout sealing agentPerfect circleWhiteN/A

3.66 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/8WhiteWith sealing agentPerfect circleWhiteN/A

4.14 €

10 6 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/8WhiteWith sealing agentEllipseWhiteN/A

3.06 €

10 3 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R3/8WhiteWith sealing agentPerfect circleLight GrayN/A

3.23 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R3/8WhiteWith sealing agentPerfect circleWhiteLubricant:white petroleum jelly, release push color change

3.55 €

10 4 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R3/8BlackWith sealing agentPerfect circleLight GrayBody color change

Tech Support