Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2L06-03A-X35
Part Number
|
---|
KQ2L06-03A-X35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.50 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | 6 | R | 3/8 | Black | Without sealing agent | Perfect circle | Light Gray | Body color change |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
Number of Connection Tubes(pc.) | 1 |
This page is Single-Action Fitting KQ2 Series Male Elbow KQ2L (Sealant / No Sealant), part number KQ2L06-03A-X35.
You can find the detail information about specifications and dimensions on part number KQ2L06-03A-X35.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2L06-01N |
10-KQ2L06-01NS |
10-KQ2L06-01NS1 |
KQ2L06-03AS |
KQ2L06-03AS-X12 |
KQ2L06-03AS-X35 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.87 € | 10 | 6 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/8 | White | Without sealing agent | Perfect circle | White | N/A | ||
3.66 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/8 | White | With sealing agent | Perfect circle | White | N/A | ||
4.14 € | 10 | 6 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/8 | White | With sealing agent | Ellipse | White | N/A | ||
3.06 € | 10 | 3 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | 6 | R | 3/8 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
3.23 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | 6 | R | 3/8 | White | With sealing agent | Perfect circle | White | Lubricant:white petroleum jelly, release push color change | ||
3.55 € | 10 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | 6 | R | 3/8 | Black | With sealing agent | Perfect circle | Light Gray | Body color change |