KQ2L, One-touch Fitting White Color - Reducer elbow (Part Numbers - CAD Download)

KQ2L, One-touch Fitting White Color - Reducer elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use for 45‑degree piping from female threads. The fitting is oriented in between that of a male connector and male elbow.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 13) / circle (pp. 111)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 37) circle (pp. 142)
· Applicable tube outer diameter (metric), Connection thread [Uni], Release button: oval (pp. 91) circle (pp. 205)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2K06-U02A-X35

Part Number
KQ2K06-U02A-X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Release button shape Release button color Custom-made specifications

4.34 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6Uni1/4BlackPerfect circleLight GrayBody color change

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows 45° Elbow Union
Number of Connection Tubes(pc.) 1

This page is KQ2L, One-touch Fitting White Color - Reducer elbow, part number KQ2K06-U02A-X35.
You can find the detail information about specifications and dimensions on part number KQ2K06-U02A-X35.

Variation of this product

Part Number
10-KQ2K06-M6N
10-KQ2K08-U01N
10-KQ2K08-U02N
KQ2K06-U02N
KQ2K06-U03A
KQ2K06-U03A-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Release button shape Release button color Custom-made specifications

5.82 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6M6×1.0WhitePerfect circleWhiteN/A

8.27 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8Uni1/8WhitePerfect circleWhiteN/A

8.44 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8Uni1/4WhitePerfect circleWhiteN/A

3.97 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6Uni1/4WhitePerfect circleLight GrayN/A

4.18 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6Uni3/8WhitePerfect circleLight GrayN/A

4.81 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6Uni3/8BlackPerfect circleLight GrayBody color change

Tech Support