Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2K04-01AS
Part Number
|
---|
KQ2K04-01AS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.29 € | 10 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | 4 | R | 1/8 | 1 | White | With sealing agent | Perfect circle | Light Gray | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Elbow | Elbows | 45° Elbow Union |
This page is KQ2K, One-touch Fitting White Color - 45° Male Elbow, part number KQ2K04-01AS.
You can find the detail information about specifications and dimensions on part number KQ2K04-01AS.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2K06-02NS |
10-KQ2K06-03NS |
10-KQ2K08-01NS |
KQ2K04-01AS-X12 |
KQ2K04-01AS-X35 |
KQ2K04-01AS1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.52 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | 6 | R | 1/4 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
5.97 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | 6 | R | 3/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
5.81 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | 8 | R | 1/8 | 1 | White | With sealing agent | Perfect circle | White | N/A | ||
3.45 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | 4 | R | 1/8 | 1 | White | With sealing agent | Perfect circle | Light Gray | Lubricant:white petroleum jelly, release push color change | ||
3.79 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | 4 | R | 1/8 | 1 | Black | With sealing agent | Perfect circle | Light Gray | Body color change | ||
4.81 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | 4 | R | 1/8 | 1 | White | With sealing agent | Ellipse | Light Gray | N/A |