KQ2K, One-touch Fitting White Color - 45° Male Elbow (Part Numbers - CAD Download)

KQ2K, One-touch Fitting White Color - 45° Male Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use for 45‑degree piping from female threads. The fitting is oriented in between that of a male connector and male elbow.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 13) circle (pp. 111)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 37) circle (pp. 142)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2K06-01N

Part Number
KQ2K06-01N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

3.65 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/81WhiteWithout sealing agentPerfect circleLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows 45° Elbow Union

This page is KQ2K, One-touch Fitting White Color - 45° Male Elbow, part number KQ2K06-01N.
You can find the detail information about specifications and dimensions on part number KQ2K06-01N.

Variation of this product

Part Number
10-KQ2K06-02NS
10-KQ2K06-03NS
10-KQ2K08-01NS
KQ2K06-01NS
KQ2K06-01NS1
KQ2K06-02A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

5.52 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/41WhiteWith sealing agentPerfect circleWhiteN/A

5.97 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R3/81WhiteWith sealing agentPerfect circleWhiteN/A

5.81 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-8R1/81WhiteWith sealing agentPerfect circleWhiteN/A

3.65 €

10 4 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/81WhiteWith sealing agentPerfect circleLight GrayN/A

5.35 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/81WhiteWith sealing agentEllipseLight GrayN/A

3.66 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-6R1/41WhiteWithout sealing agentPerfect circleLight GrayN/A

Tech Support