KQ2VS, One-touch Fitting White Color - Hexagon Socket Head Universal Male Elbow (Part Numbers - CAD Download)

KQ2VS, One-touch Fitting White Color - Hexagon Socket Head Universal Male Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· A male elbow with a hexagon socket on the head of the body that can be used for tightening with a hex wrench. Ideal for use in confined spaces.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2VS06-01A

Part Number
KQ2VS06-01A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Specifications Release button shape Release button color Custom-made specifications

3.02 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R1/8WhiteWithout sealing agentPerfect circleLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows Hex socket head cap universal elbow
Number of Connection Tubes(pc.) 1

This page is KQ2VS, One-touch Fitting White Color - Hexagon Socket Head Universal Male Elbow, part number KQ2VS06-01A.
You can find the detail information about specifications and dimensions on part number KQ2VS06-01A.

Variation of this product

Part Number
10-KQ2VS08-01NS
10-KQ2VS08-02NS
10-KQ2VS08-03NS
KQ2VS06-01A-X35
KQ2VS06-01AS
KQ2VS06-01AS-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Specifications Release button shape Release button color Custom-made specifications

5.18 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R1/8WhiteWith sealing agentPerfect circleWhiteN/A

5.44 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R1/4WhiteWith sealing agentPerfect circleWhiteN/A

6.73 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R3/8WhiteWith sealing agentPerfect circleWhiteN/A

4.89 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R1/8BlackWithout sealing agentPerfect circleLight GrayBody color change

3.02 €

10 Same day

Stock

[Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R1/8WhiteWith sealing agentPerfect circleLight GrayN/A

3.18 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6R1/8WhiteWith sealing agentPerfect circleWhiteLubricant:white petroleum jelly, release push color change

Tech Support