Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2VS12-03NS-X35
Part Number
|
---|
KQ2VS12-03NS-X35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.53 € | 5 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | R | 3/8 | Black | With sealing agent | Perfect circle | Light Gray | Body color change |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Elbow | Elbows | Hex socket head cap universal elbow |
Number of Connection Tubes(pc.) | 1 |
This page is KQ2VS, One-touch Fitting White Color - Hexagon Socket Head Universal Male Elbow, part number KQ2VS12-03NS-X35.
You can find the detail information about specifications and dimensions on part number KQ2VS12-03NS-X35.
Configure
Basic Attributes
Main Body Material
Thread Material
Compatible Tube Outer Diameter 1(mm)
Type
Application
Connection Type
Connection screw
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2VS08-01NS |
10-KQ2VS08-02NS |
10-KQ2VS08-03NS |
KQ2VS12-04A |
KQ2VS12-04AS |
KQ2VS12-04AS-X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.18 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 8 | R | 1/8 | White | With sealing agent | Perfect circle | White | N/A | ||
5.44 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 8 | R | 1/4 | White | With sealing agent | Perfect circle | White | N/A | ||
6.73 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 8 | R | 3/8 | White | With sealing agent | Perfect circle | White | N/A | ||
8.24 € | 5 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | R | 1/2 | White | Without sealing agent | Perfect circle | Light Gray | N/A | ||
8.24 € | 5 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | R | 1/2 | White | With sealing agent | Perfect circle | Light Gray | N/A | ||
8.65 € | 5 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | R | 1/2 | White | With sealing agent | Perfect circle | White | Lubricant:white petroleum jelly, release push color change |