Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2VF06-M5A-X35
Part Number
|
---|
KQ2VF06-M5A-X35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.11 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | 6 | M | 5×0.8 | Black | Perfect circle | Light Gray | Body color change |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Elbow | Elbows | Female Universal Elbow |
Number of Connection Tubes(pc.) | 1 |
This page is KQ2VF, One-touch Fitting White Color - Universal Female Elbow, part number KQ2VF06-M5A-X35.
You can find the detail information about specifications and dimensions on part number KQ2VF06-M5A-X35.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2VF01-32N |
KQ2VF03-32A |
KQ2VF03-32N |
KQ2VF06-M5A1 |
KQ2VF06-M5N |
KQ2VF06-M5N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.32 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | UNF | 10-32 | White | Perfect circle | Orange | N/A | ||
11.10 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | - | UNF | 10-32 | White | Perfect circle | Orange | N/A | ||
11.32 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | UNF | 10-32 | White | Perfect circle | Orange | N/A | ||
5.24 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | Standard/Mini | [PP Resin] PP | 6 | M | 5×0.8 | White | Ellipse | Light Gray | N/A | ||
3.74 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | M | 5×0.8 | White | Perfect circle | Light Gray | N/A | ||
5.53 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | M | 5×0.8 | White | Ellipse | Light Gray | N/A |