KQ2VF, One-touch Fitting White Color - Universal Female Elbow (Part Numbers - CAD Download)

KQ2VF, One-touch Fitting White Color - Universal Female Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from either male or female threads at a 90-degree angle or in the same direction. Supports multiple connections.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [M], Release button: oval (pp. 14) circle (pp. 112)
· Applicable tube outer diameter (inches), Connection thread [UNF], Release button: oval (pp. 38) circle (pp. 143)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2VF04-M5A1

Part Number
KQ2VF04-M5A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Release button shape Release button color Custom-made specifications

4.98 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP4M5×0.8WhiteEllipseLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows Female Universal Elbow
Number of Connection Tubes(pc.) 1

This page is KQ2VF, One-touch Fitting White Color - Universal Female Elbow, part number KQ2VF04-M5A1.
You can find the detail information about specifications and dimensions on part number KQ2VF04-M5A1.

Variation of this product

Part Number
KQ2VF01-32N
KQ2VF03-32A
KQ2VF03-32N
KQ2VF04-M5N
KQ2VF04-M5N1
KQ2VF06-M5A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Release button shape Release button color Custom-made specifications

11.32 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-UNF10-32WhitePerfect circleOrangeN/A

11.10 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-UNF10-32WhitePerfect circleOrangeN/A

11.32 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-UNF10-32WhitePerfect circleOrangeN/A

3.65 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.4M5×0.8WhitePerfect circleLight GrayN/A

5.15 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.4M5×0.8WhiteEllipseLight GrayN/A

3.58 €

10 Same day

Stock

[Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP6M5×0.8WhitePerfect circleLight GrayN/A

Tech Support