KQ2VF, One-touch Fitting White Color - Universal Female Elbow (Part Numbers - CAD Download)

KQ2VF, One-touch Fitting White Color - Universal Female Elbow
A one-touch fitting from SMC. Available in a wide variety of model variations.
[Features]
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Improved tube insertion/removal.
[Applications]
· Use for triple branching at right angles from female threads. The 3 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 40) circle (pp. 145)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2VT10-02AS-X35

Part Number
KQ2VT10-02AS-X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

15.47 €

5 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-10R1/43BlackWith sealing agentPerfect circleLight GrayBody color change

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch Triple Universal Elbow

This page is KQ2VF, One-touch Fitting White Color - Universal Female Elbow, part number KQ2VT10-02AS-X35.
You can find the detail information about specifications and dimensions on part number KQ2VT10-02AS-X35.

Variation of this product

Part Number
10-KQ2VT05-34NS
10-KQ2VT06-01NS
10-KQ2VT06-02NS
KQ2VT10-02N
KQ2VT10-02NS
KQ2VT10-02NS-X35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Specifications Release button shape Release button color Custom-made specifications

16.21 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/83WhiteWith sealing agentPerfect circleWhiteN/A

11.92 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/83WhiteWith sealing agentPerfect circleWhiteN/A

12.18 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-6R1/43WhiteWith sealing agentPerfect circleWhiteN/A

13.65 €

5 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-10R1/43WhiteWithout sealing agentPerfect circleLight GrayN/A

13.65 €

5 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-10R1/43WhiteWith sealing agentPerfect circleLight GrayN/A

15.69 €

5 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-10R1/43BlackWith sealing agentPerfect circleLight GrayBody color change

Tech Support