KQ2VT, One-touch Fitting White Color - Triple Universal Male Elbow (Part Numbers - CAD Download)

KQ2VT, One-touch Fitting White Color - Triple Universal Male Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2VD04-02AS-X35

Part Number
KQ2VD04-02AS-X35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Specifications Release button shape Release button color Custom-made specifications

8.37 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP4R1/4BlackWith sealing agentPerfect circleLight GrayBody color change

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch Double Universal Elbow Number of Connection Tubes(pc.) 2

This page is KQ2VT, One-touch Fitting White Color - Triple Universal Male Elbow, part number KQ2VD04-02AS-X35.
You can find the detail information about specifications and dimensions on part number KQ2VD04-02AS-X35.

Variation of this product

Part Number
10-KQ2VD06-01NS
10-KQ2VD06-02NS
10-KQ2VD06-03NS
KQ2VD04-02AS1
KQ2VD04-02N
KQ2VD04-02NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Specifications Release button shape Release button color Custom-made specifications

9.27 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/8WhiteWith sealing agentPerfect circleWhiteN/A

9.53 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R1/4WhiteWith sealing agentPerfect circleWhiteN/A

10.19 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R3/8WhiteWith sealing agentPerfect circleWhiteN/A

10.56 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP4R1/4WhiteWith sealing agentEllipseLight GrayN/A

7.47 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.4R1/4WhiteWithout sealing agentPerfect circleLight GrayN/A

7.47 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.4R1/4WhiteWith sealing agentPerfect circleLight GrayN/A

Tech Support