Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10-KQ2VD04-02NS
Part Number
|
---|
10-KQ2VD04-02NS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.15 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 4 | R | 1/4 | White | With sealing agent | Perfect circle | White | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | Double Universal Elbow | Number of Connection Tubes(pc.) | 2 |
This page is KQ2VT, One-touch Fitting White Color - Triple Universal Male Elbow, part number 10-KQ2VD04-02NS.
You can find the detail information about specifications and dimensions on part number 10-KQ2VD04-02NS.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Application
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Color
Specifications
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
10-KQ2VD04-01NS |
10-KQ2VD04-03NS |
10-KQ2VD06-01NS |
10-KQ2VD06-02NS |
10-KQ2VD06-03NS |
10-KQ2VD08-01NS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Thread Material | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Color | Specifications | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.89 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 4 | R | 1/8 | White | With sealing agent | Perfect circle | White | N/A | ||
9.71 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 4 | R | 3/8 | White | With sealing agent | Perfect circle | White | N/A | ||
9.27 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/8 | White | With sealing agent | Perfect circle | White | N/A | ||
9.53 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 1/4 | White | With sealing agent | Perfect circle | White | N/A | ||
10.19 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 6 | R | 3/8 | White | With sealing agent | Perfect circle | White | N/A | ||
10.08 € | 10 | 26 Days | [Brass] Brass | Clean circumstance | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | 8 | R | 1/8 | White | With sealing agent | Perfect circle | White | N/A |