KQ2VT, One-touch Fitting White Color - Triple Universal Male Elbow (Part Numbers - CAD Download)

KQ2VT, One-touch Fitting White Color - Triple Universal Male Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from female threads at right angles. The 2 branch directions can be set independently.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R], Release button: oval (pp. 15) circle (pp. 114)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 39) circle (pp. 144)

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-KQ2VD04-03NS
10-KQ2VD06-03NS
10-KQ2VD08-03NS
10-KQ2VD10-03NS
10-KQ2VD12-03NS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Color Specifications Release button shape Release button color Custom-made specifications

9.71 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.4R3/8WhiteWith sealing agentPerfect circleWhiteN/A

10.19 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.6R3/8WhiteWith sealing agentPerfect circleWhiteN/A

10.53 €

10 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.8R3/8WhiteWith sealing agentPerfect circleWhiteN/A

11.18 €

5 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.10R3/8WhiteWith sealing agentPerfect circleWhiteN/A

11.50 €

5 26 Days [Brass] BrassClean circumstance[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.-R3/8WhiteWith sealing agentPerfect circleWhiteN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch Double Universal Elbow Number of Connection Tubes(pc.) 2

Tech Support