Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2W08-99A
Part Number
|
---|
KQ2W08-99A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Connection Type | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.11 € | 10 | 36 Days | - | 8 | 8 | Rod Connection | 2 | White | Perfect circle | Light Gray | N/A |
Loading...
Type | Single-Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | PP | Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
Sockets, Reducers | Long Straight Elbow |
This page is KQ2W*-99, One-touch Fitting White Color - Extended plug-in elbow, part number KQ2W08-99A.
You can find the detail information about specifications and dimensions on part number KQ2W08-99A.
Configure
Basic Attributes
Type
Compatible Tube Outer Diameter 1(mm)
Applicable Fitting Size (mm)
Connection Type
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2W04-99A1 |
KQ2W06-99A |
KQ2W06-99A-X12 |
KQ2W08-99A-X12 |
KQ2W08-99A-X35 |
KQ2W10-99A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Connection Type | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.69 € | 10 | 26 Days | - | 4 | 4 | Rod Connection | 2 | White | Perfect circle | Light Gray | N/A | ||
3.68 € | 10 |
Same day
Stock | - | 6 | 6 | Rod Connection | 2 | White | Perfect circle | Light Gray | N/A | ||
3.87 € | 10 | 26 Days | -5~60 | - | - | - | - | - | - | - | - | ||
4.32 € | 10 | 26 Days | -5~60 | - | - | - | - | - | - | - | - | ||
4.71 € | 10 | 4 Days | -5~60 | - | - | - | - | - | - | - | - | ||
4.68 € | 5 |
Same day
Stock | - | 10 | 10 | Rod Connection | 2 | White | Perfect circle | Light Gray | N/A |