Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2W02-M3G |
KQ2W04-M3G |
KQ2W23-M3G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.10 € | 10 | 4 Days | [PP Resin] PP | Standard/Mini | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | - | - | M | 3×0.5 | 1 | White | Perfect circle | Light Gray | N/A | ||
4.95 € | 10 |
Same day
Stock | [PP Resin] PP | Standard/Mini | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | - | 4 | M | 3×0.5 | 1 | White | Perfect circle | Light Gray | N/A | ||
4.95 € | 10 | 26 Days | [PP Resin] PP | Standard/Mini | [EN 1.4305 Equiv. , EN 1.4301 Equiv.] EN 1.4305 Equiv. | - | - | M | 3×0.5 | 1 | White | Perfect circle | Light Gray | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Direction | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Direction | Elbow | Elbows | Triple Universal Elbow |
Configure
Stock
Basic Attributes
Main Body Material
Thread Material
Compatible Tube Outer Diameter 1(mm)
Type
Application
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes