KQ2W, One-touch Fitting White Color - Extended Male Elbow (Part Numbers - CAD Download)

KQ2W, One-touch Fitting White Color - Extended Male Elbow
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2W07-U03A
KQ2W09-U03A
KQ2W11-U03A
KQ2W13-U03A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

9.56 €

10 26 Days [PP Resin] PPStandard/Mini[PP Resin] PP--Uni3/81WhitePerfect circleOrangeN/A

10.47 €

10 26 Days [PP Resin] PPStandard/Mini[PP Resin] PP--Uni3/81WhitePerfect circleOrangeN/A

10.35 €

10 26 Days [PP Resin] PPStandard/Mini[PP Resin] PP--Uni3/81WhitePerfect circleOrangeN/A

11.23 €

10 26 Days [PP Resin] PPStandard/Mini[PP Resin] PP--Uni3/81WhitePerfect circleOrangeN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Elbow Elbows Triple Universal Elbow

Tech Support