KQ2T, One-touch Fitting White Color - Male Branch Tee (Part Numbers - CAD Download)

KQ2T, One-touch Fitting White Color - Male Branch Tee
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use for branching from female threads in 90-degree angles from both sides.

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KQ2T01-U01N
KQ2T03-U01N
KQ2T05-U01N
KQ2T07-U01N
KQ2T09-U01N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

7.11 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent)Standard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--Uni1/82WhitePerfect circleOrangeN/A

7.00 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent)Standard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--Uni1/82WhitePerfect circleOrangeN/A

7.05 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent)Standard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--Uni1/82WhitePerfect circleOrangeN/A

7.19 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent)Standard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--Uni1/82WhitePerfect circleOrangeN/A

8.15 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent)Standard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--Uni1/82WhitePerfect circleOrangeN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Branch Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Branch Double Port Tee Union

Tech Support