Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
øa < øb
øa > øb
Note) øD1 is the maximum diameter.
Part Number
|
---|
KQ2T08-06A |
KQ2T08-06A1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Union: Unequal Diameter | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) | Connection Type | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.32 € | 10 |
Same day
Stock | [Unequal Dia. Union Tee] Reducing Union Tee | - | 8 | 6 | Tube Connection | 3 | White | Perfect circle | Light Gray | N/A | ||
4.85 € | 10 | 4 Days | [Unequal Dia. Union Tee] Reducing Union Tee | - | 8 | 6 | Tube Connection | 3 | White | Perfect circle | Light Gray | N/A |
Loading...
Type | Single-Action | Fitting Type | Union with different diameters | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Main Body Material | Flame Retardant Resin(UL94 V-0 Equivalent) | Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) |
Configure
Stock
Basic Attributes
Union: Unequal Diameter
Type
Compatible Tube Outer Diameter 1(mm)
Compatible Tube Outer Diameter 2(mm)
Connection Type
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes