Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2Y10-U01N
Part Number
|
---|
KQ2Y10-U01N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.31 € | 5 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | 10 | Uni | 1/8 | 2 | White | Perfect circle | Light Gray | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | Service Tee Union |
This page is KQ2Y, One-touch Fitting White Color - Male Run Tee, part number KQ2Y10-U01N.
You can find the detail information about specifications and dimensions on part number KQ2Y10-U01N.
Configure
Basic Attributes
Main Body Material
Thread Material
Type
Compatible Tube Outer Diameter 1(mm)
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2Y01-U01N |
KQ2Y01-U02A |
KQ2Y01-U02N |
KQ2Y10-U02A |
KQ2Y10-U02A-X35 |
KQ2Y10-U02N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.47 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | Uni | 1/8 | 2 | White | Perfect circle | Orange | N/A | ||
6.47 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [PP Resin] PP | - | - | Uni | 1/4 | 2 | White | Perfect circle | Orange | N/A | ||
6.94 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | Uni | 1/4 | 2 | White | Perfect circle | Orange | N/A | ||
5.92 € | 5 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [PP Resin] PP | - | 10 | Uni | 1/4 | 2 | White | Perfect circle | Light Gray | N/A | ||
6.81 € | 5 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent) | [PP Resin] PP | -5~60 | - | - | - | - | - | - | - | - | ||
6.13 € | 5 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | 10 | Uni | 1/4 | 2 | White | Perfect circle | Light Gray | N/A |