Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2Y07-U03N |
KQ2Y09-U03N |
KQ2Y11-U03N |
KQ2Y13-U03N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Thread Material | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Connection Type | Connection screw | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.73 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | Uni | 3/8 | 2 | White | Perfect circle | Orange | N/A | ||
8.73 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | Uni | 3/8 | 2 | White | Perfect circle | Orange | N/A | ||
9.90 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | Uni | 3/8 | 2 | White | Perfect circle | Orange | N/A | ||
12.16 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | [Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv. | - | - | Uni | 3/8 | 2 | White | Perfect circle | Orange | N/A |
Loading...
Type | Single-Action / Screw | Fitting Type | Screw Mount Branch | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Application | Standard/Mini | Packing, Material of O-Ring | EPDM (Fluorine Coating) | Screw Mounting, Branch | Service Tee Union |
Configure
Basic Attributes
Main Body Material
Thread Material
Compatible Tube Outer Diameter 1(mm)
Type
Connection Type
Connection screw
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes