Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KQ2R04-08A
Part Number
|
---|
KQ2R04-08A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Packing, Material of O-Ring | Sockets, Reducers | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Connection Type | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.98 € | 10 | 3 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | 4 | 8 | - | Tube Connection | White | Perfect circle | Light Gray | N/A |
Loading...
Type | Single-Action / Pipe | Fitting Type | Socket and reducer | Applicable Fluid | Water / Air |
---|
This page is KQ2R, One-touch Fitting White Color - Plug-in Reducer, part number KQ2R04-08A.
You can find the detail information about specifications and dimensions on part number KQ2R04-08A.
Configure
Basic Attributes
Main Body Material
Packing, Material of O-Ring
Sockets, Reducers
Applicable tube fitting size (inches)
Type
Application
Compatible Tube Outer Diameter 1(mm)
Applicable Fitting Size (mm)
Connection Type
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
KQ2R01-03A |
KQ2R01-03A-X35 |
KQ2R01-03A1 |
KQ2R04-08A-X12 |
KQ2R04-08A-X35 |
KQ2R04-08A1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Application | Packing, Material of O-Ring | Sockets, Reducers | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Applicable Fitting Size (mm) | Applicable tube fitting size (inches) | Connection Type | Color | Release button shape | Release button color | Custom-made specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.15 € | 10 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | - | - | 5/32 | Tube Connection | White | Perfect circle | Orange | N/A | ||
4.06 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | -5~60 | - | - | - | - | - | - | - | - | ||
4.98 € | 10 | 26 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | - | - | 5/32 | Tube Connection | White | Ellipse | Orange | N/A | ||
2.10 € | 10 | 26 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | -5~60 | - | - | - | - | - | - | - | - | ||
2.27 € | 10 | 4 Days | [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent) | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | -5~60 | - | - | - | - | - | - | - | - | ||
2.87 € | 10 | 4 Days | [PP Resin] PP | Standard/Mini | [EPDM] EPDM (Fluorine Coating) | [Reducer] Reducer | - | 4 | 8 | - | Tube Connection | White | Ellipse | Light Gray | N/A |