KQ2R, One-touch Fitting White Color - Plug-in Reducer (Part Numbers - CAD Download)

KQ2R, One-touch Fitting White Color - Plug-in Reducer
A one-touch fitting for single-action changing of tube fitting sizes.
[Features]
· A compact and lightweight fitting with improved tube insertion/removal.
· Effective for piping in confined spaces. The body and thread part rotate, allowing for positioning.

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2R04-10A1

Part Number
KQ2R04-10A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Packing, Material of O-Ring Sockets, Reducers Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Connection Type Color Release button shape Release button color Custom-made specifications

2.87 €

10 26 Days [PP Resin] PPStandard/Mini[EPDM] EPDM (Fluorine Coating)[Reducer] Reducer-410-Tube ConnectionWhiteEllipseLight GrayN/A

Loading...

  1. 1

Basic information

Type Single-Action / Pipe Fitting Type Socket and reducer Applicable Fluid Water / Air

This page is KQ2R, One-touch Fitting White Color - Plug-in Reducer, part number KQ2R04-10A1.
You can find the detail information about specifications and dimensions on part number KQ2R04-10A1.

Variation of this product

Part Number
KQ2R01-03A
KQ2R01-03A-X35
KQ2R01-03A1
KQ2R05-07A
KQ2R05-07A-X35
KQ2R05-09A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Packing, Material of O-Ring Sockets, Reducers Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Connection Type Color Release button shape Release button color Custom-made specifications

3.15 €

10 4 Days [PP Resin] PPStandard/Mini[EPDM] EPDM (Fluorine Coating)[Reducer] Reducer---5/32Tube ConnectionWhitePerfect circleOrangeN/A

4.06 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent)Standard/Mini[EPDM] EPDM (Fluorine Coating)[Reducer] Reducer-5~60--------

4.98 €

10 26 Days [PP Resin] PPStandard/Mini[EPDM] EPDM (Fluorine Coating)[Reducer] Reducer---5/32Tube ConnectionWhiteEllipseOrangeN/A

4.81 €

10 26 Days [PP Resin] PPStandard/Mini[EPDM] EPDM (Fluorine Coating)[Reducer] Reducer---1/4Tube ConnectionWhitePerfect circleOrangeN/A

4.32 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant Resin(UL94 V-0 Equivalent)Standard/Mini[EPDM] EPDM (Fluorine Coating)[Reducer] Reducer-5~60-------Body color change (Black)

3.24 €

10 26 Days [PP Resin] PPStandard/Mini[EPDM] EPDM (Fluorine Coating)[Reducer] Reducer---5/16Tube ConnectionWhitePerfect circleOrangeN/A

Tech Support