Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
KQ2E01-00A |
KQ2E01-00N |
KQ2E03-00A |
KQ2E03-00N |
KQ2E05-00A |
KQ2E05-00N |
KQ2E07-00A |
KQ2E07-00N |
KQ2E09-00A |
KQ2E09-00N |
KQ2E11-00A |
KQ2E11-00N |
KQ2E13-00A |
KQ2E13-00N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Application | Operating Temperature (°C) | Compatible Tube Outer Diameter 1 (mm) | Compatible Tube Outer Diameter 2 (mm) | Connection Type | Number of Connection Tubes (pc.) | Color | Release button shape | Release button color | Custom-made specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.23 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
7.40 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
7.35 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
7.60 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
8.11 € | 10 | 4 Days | [Brass] Brass | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
8.37 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
8.10 € | 10 | 4 Days | [Brass] Brass | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
8.42 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
10.00 € | 10 | 26 Days | [Brass] Brass | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
10.35 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
12.44 € | 10 | 4 Days | [Brass] Brass | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
12.61 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
21.89 € | 10 | 39 Days | [Brass] Brass | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A | ||
23.06 € | 10 | 26 Days | [Brass] Brass + Electroless Nickel Plating | Standard/Mini | - | - | - | Tube Connection | 2 | White | Perfect circle | Orange | N/A |
Loading...
Type | Single-Action | Fitting Type | Union with same diameter | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Packing, Material of O-Ring | EPDM (Fluorine Coating) | Union: Same Diameter | Bulkhead Union |
Configure
Basic Attributes
Main Body Material
Compatible Tube Outer Diameter 1(mm)
Compatible Tube Outer Diameter 2(mm)
Type
Application
Connection Type
Number of Connection Tubes(pc.)
Color
Release button shape
Release button color
Custom-made specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes