• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

KQ2E, One-touch Fitting White Color - Bulkhead Connector (Part Numbers - CAD Download)

KQ2E, One-touch Fitting White Color - Bulkhead Connector
A dedicated one-touch fitting for connecting male threads and tubing through a panel.
[Features]
· A compact and lightweight type with improved tube insertion/removal.
· The chuck grips the workpiece securely, increasing the tube holding force.
· Requires little force when removing, preventing the chuck from biting too deeply into the tubing.
· [See here for catalog] / Dimensional outline drawing: pp. 24, 45, 54, 62, 128, 154, 162, 171.
· Ideal for connecting male threads and tubing through a panel, etc.
· Can be used with nylon, urethane, etc.

(i)Remark

  • See the catalog for details on materials and specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KQ2E05-34A1

Part Number
KQ2E05-34A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

11.48 €

10 26 Days [Brass] BrassStandard/Mini[PP Resin] PP--NPT1/81WhiteEllipseOrangeN/A

Loading...

  1. 1

Basic information

Type Single-Action / Screw Fitting Type Screw Mount Direction Applicable Fluid Water / Air
Packing, Material of O-Ring EPDM (Fluorine Coating) Screw Mounting, Direction Bulkhead Female Union

This page is KQ2E, One-touch Fitting White Color - Bulkhead Connector, part number KQ2E05-34A1.
You can find the detail information about specifications and dimensions on part number KQ2E05-34A1.

Variation of this product

Part Number
KQ2E01-35N
KQ2E03-35A
KQ2E03-35A1
KQ2E05-34N
KQ2E06-01A
KQ2E06-01A-X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Application Thread Material Operating Temperature
(°C)
Compatible Tube Outer Diameter 1
(mm)
Connection Type Connection screw Number of Connection Tubes
(pc.)
Color Release button shape Release button color Custom-made specifications

9.56 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/41WhitePerfect circleOrangeN/A

11.44 €

10 4 Days [Brass] BrassStandard/Mini[PP Resin] PP--NPT1/41WhitePerfect circleOrangeN/A

12.02 €

1 26 Days [Brass] BrassStandard/Mini[PP Resin] PP--NPT1/41WhiteEllipseOrangeN/A

8.03 €

10 26 Days [Brass] BrassStandard/Mini[Standard (Brass)] EN 1.4305 Equiv., EN 1.4301 Equiv.--NPT1/81WhitePerfect circleOrangeN/A

3.19 €

10 Same day

Stock

[Brass] BrassStandard/Mini[PP Resin] PP-6Rc1/81WhitePerfect circleLight GrayN/A

3.35 €

10 26 Days [Flame Resistant Resin (UL94 V-0)] Flame Retardant PBT (Ul94 V-0 Equivalent)Standard/Mini[PP Resin] PP-5~60--------

Tech Support